IESNA:LM-63-2002
[TEST]P1594659
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601781A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-4860-N-LOW-3500K
[LUMINAIRE]4860 FlexBay Linear High bay at N beam, LOW lumen, 3500K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]49469
TILT=NONE
1 -1 1 361 13 1 1 1.0417 2.125 0
1 1 292.2
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180 210 240 270
300 330 360
33345.2 33345.2 33297.8 33281.5 33325 33325 33281.5 33281.5 33314.2 33303.3
33303.3 33303.3 33292.4 33330.5 33330.5 33287 33287 33330.5 33314.2 33308.7
33319.6 33319.6 33319.6 33330.5 33303.3 33303.3 33352.2 33352.2 33319.6 33335.9
33346.8 33341.4 33346.8 33341.4 33330.5 33368.6 33368.6 33330.5 33330.5 33368.6
33357.7 33357.7 33357.7 33352.2 33357.7 33374 33341.4 33341.4 33384.9 33357.7
33346.8 33352.2 33357.7 33352.2 33363.1 33325 33325 33368.6 33368.6 33325.1
33325.1 33335.9 33303.3 33308.7 33265.2 33265.2 33259.8 33259.8 33161.8 33161.8
33140.1 33047.6 33047.6 32944.2 32933.4 32824.6 32830 32634.2 32634.2 32487.3
32275.1 32242.5 32024.9 31997.7 31731.1 31703.9 31323.1 31323.1 30942.4 30942.4
30425.6 30023 29914.2 29446.4 29304.9 28820.8 28657.6 28004.8 28004.8 27237.8
27237.8 26476.2 25883.2 25594.9 24991.1 24659.2 23690.9 23690.9 22657.3 22657.3
21634.6 21036.2 20541.2 19980.9 19480.4 18936.4 18414.2 17337.1 17337.1 16292.6
16292.6 15215.5 14791.2 14181.9 13763 13137.4 12734.9 12120.2 11130.1 11130.1
10150.9 9802.8 9237 8916.1 8372.1 8067.4 7550.6 6805.4 6805.4 6103.6
6103.6 5450.8 5249.5 4836.1 4662 4264.9 4112.6 3726.4 3220.4 3220.4
2763.5 2763.5 2350.1 2279.3 1985.6 1914.9 1653.7 1615.7 1381.7 1131.5
1131.5 919.3 897.6 734.4 718.1 576.6 565.8 451.5 342.7 342.7
261.1 261.1 185 185 146.9 146.9 103.4 103.4 70.7 43.5
43.5 27.2 27.2 10.9 10.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33345.2 33345.2 33477.4 33499.1 33499.1 33482.8 33482.8 33450.2 33461 33455.6
33439.3 33384.9 33395.8 33384.9 33314.2 33314.2 33259.8 33259.8 33227.1 33199.9
33140.1 33134.7 33107.4 33058.5 32998.6 32922.5 32879 32851.8 32791.9 32715.8
32704.9 32666.8 32666.8 32509.1 32405.7 32405.7 32286 32177.2 32106.5 32046.7
32046.7 31948.7 31774.7 31693.1 31616.9 31388.4 31388.4 31160 31160 30915.2
30741.1 30588.8 30436.4 30300.4 30093.7 29919.7 29555.2 29555.2 29136.3 28848
28619.5 28314.9 28102.7 27738.2 27482.6 26818.9 26818.9 26046.4 26046.4 25154.3
24506.9 24164.2 23391.7 22972.8 22091.6 21661.8 20127.8 20127.8 18463.1 18463.1
15030.5 15030.5 14269 14269 13404 12310.6 10390.3 9345.8 8654.9 7757.3
7300.4 6076.4 6076.4 4988.4 4988.4 3938.5 3100.8 2964.8 2360.9 2252.1
1865.9 1865.9 1686.4 1621.1 1468.8 1468.8 1365.4 1316.5 1278.4 1240.3
1207.7 1142.4 1142.4 1077.1 1077.1 1028.1 1028.1 984.6 957.4 962.9
946.5 935.7 913.9 913.9 903 903 892.1 892.1 892.1 886.7
886.7 924.8 924.8 1011.8 1011.8 1098.9 1098.9 1142.4 1164.1 1104.3
1115.2 1049.9 995.5 995.5 979.2 979.2 946.5 946.5 968.3 1000.9
973.7 870.4 843.2 734.4 734.4 658.2 631 598.4 560.3 505.9
484.2 451.5 386.2 386.2 326.4 326.4 266.6 266.6 195.8 152.3
146.9 97.9 97.9 65.3 65.3 38.1 10.9 10.9 10.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33345.2 33345.2 33270.6 33221.7 33221.7 33167.3 33167.3 33118.3 33118.3 33025.9
33025.9 32966 32797.4 32797.4 32704.9 32704.9 32552.6 32552.6 32362.2 32362.2
32215.3 31948.7 31948.7 31763.8 31763.8 31508.1 31508.1 31448.3 31241.6 30964.1
30964.1 30616 30289.6 30289.6 29876.1 29876.1 29462.7 29462.7 29000.3 29000.3
28467.2 28467.2 27939.5 27286.7 27286.7 26623 26623 25877.8 25877.8 25050.9
25050.9 24186 23179.6 23179.6 22140.5 22140.5 20954.6 20954.6 19670.8 19670.8
18278.2 18278.2 16700.6 14965.3 14965.3 13066.7 13066.7 11124.7 11124.7 9101
9101 7197 7197 5559.6 4237.7 4237.7 3225.9 3225.9 2524.1 2524.1
2132.5 2132.5 1882.2 1746.2 1746.2 1653.7 1653.7 1593.9 1593.9 1544.9
1544.9 1534.1 1534.1 1506.9 1479.7 1479.7 1468.8 1468.8 1468.8 1468.8
1485.1 1485.1 1501.4 1490.5 1501.4 1452.5 1452.5 1392.6 1392.6 1332.8
1332.8 1289.3 1267.5 1245.7 1218.5 1218.5 1191.3 1191.3 1169.6 1169.6
1142.4 1142.4 1126.1 1126.1 1093.4 1060.8 1060.8 1033.6 1033.6 984.6
984.6 946.5 946.5 913.9 892.1 892.1 854.1 854.1 826.9 826.9
794.2 794.2 734.4 734.4 674.6 636.5 636.5 571.2 571.2 500.5
500.5 440.6 440.6 402.6 402.6 348.2 255.7 255.7 217.6 217.6
185 185 125.1 125.1 87 70.7 70.7 43.5 43.5 27.2
27.2 16.3 16.3 10.9 10.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33345.2 33345.2 33444.7 33444.7 33379.4 33390.3 33319.6 33319.6 33216.3 33216.3
33091.1 33015 32944.2 32775.6 32775.6 32596.1 32596.1 32389.4 32389.4 32155.5
32014 31818.2 31638.7 31638.7 31339.5 31165.4 30969.6 30795.5 30594.2 30382
30180.8 29723.8 29468.1 29228.8 28924.1 28646.7 28347.5 28070.1 27711 27395.5
27020.2 26677.4 25883.2 25415.4 25007.4 24512.3 24088 23506 23032.7 22418
21912.1 20655.4 20655.4 19246.5 18316.3 17701.5 16657.1 15966.2 14861.9 14143.8
13055.8 12267.1 10374 9449.2 8589.7 7779.1 6925 6261.4 5478 5053.7
4330.2 4074.5 3405.4 2698.2 2605.7 2235.8 2176 1980.1 1936.6 1838.7
1838.7 1773.4 1762.5 1762.5 1751.7 1751.7 1746.2 1729.9 1729.9 1697.3
1708.1 1664.6 1670.1 1642.9 1626.5 1604.8 1599.3 1566.7 1555.8 1523.2
1523.2 1523.2 1501.4 1496 1463.3 1441.6 1436.1 1419.8 1414.4 1403.5
1387.2 1370.9 1360 1332.8 1332.8 1300.1 1289.3 1262.1 1251.2 1224
1218.5 1207.7 1180.5 1175 1158.7 1158.7 1142.4 1109.7 1077.1 1060.8
1039 1017.3 1011.8 995.5 979.2 946.5 935.7 908.5 897.6 881.3
870.4 854.1 832.3 810.6 723.5 669.1 652.8 636.5 538.6 505.9
429.8 424.3 397.1 369.9 353.6 293.8 282.9 250.2 239.4 195.8
168.6 141.4 125.1 114.2 76.2 76.2 49 38.1 32.6 27.2
21.8 21.8 10.9 10.9 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33345.2 33345.2 33167.3 33096.6 33047.6 33047.6 33015 33031.3 32927.9 32933.4
32530.8 32552.6 32552.6 32536.3 32536.3 32530.8 32389.4 32362.2 32177.2 32177.2
31986.8 31986.8 31747.5 31747.5 31529.9 31323.2 31241.6 31045.7 30980.4 30654
30654 30295 30295 30180.8 29936 29495.3 29190.7 29049.3 28532.5 28532.5
27977.6 27977.6 27384.6 27384.6 26704.6 25469.8 25214.1 25214.1 24898.6 24572.2
24572.2 23658.3 23049 22630.1 21971.9 21536.7 20813.2 19529.4 19529.4 18136.7
17516.6 16591.8 15900.9 14987 14209.1 13360.5 11668.7 11668.7 9922.4 8725.7
8176.2 6968.6 6582.3 5494.3 5287.6 4319.3 4205.1 3274.8 3274.8 2556.8
2165.1 2154.2 1925.7 1920.3 1784.3 1773.4 1691.8 1615.7 1610.2 1610.2
1555.8 1539.5 1544.9 1534.1 1539.5 1528.6 1534.1 1523.2 1523.2 1506.9
1517.7 1485.1 1501.4 1468.8 1474.2 1457.9 1447 1430.7 1381.7 1381.7
1305.6 1278.4 1262.1 1245.7 1245.7 1240.3 1234.9 1218.5 1213.1 1175
1158.7 1136.9 1136.9 1115.2 1093.4 1066.2 1060.8 1044.5 1022.7 1022.7
995.5 962.9 946.5 924.8 897.6 886.7 864.9 854.1 826.9 799.7
799.7 756.2 734.4 712.6 680 625.6 609.3 554.9 500.5 500.5
467.8 446.1 424.3 408 359 321 288.3 255.7 217.6 201.3
201.3 168.6 141.4 136 92.5 87 70.7 59.8 49 49
32.6 32.6 21.8 16.3 16.3 5.4 5.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33345.2 33345.2 33374 33368.6 33390.3 33368.6 33341.4 33330.5 33297.8 33330.5
33265.2 33248.9 33232.6 33243.4 33167.3 33167.3 33112.9 33058.5 33074.8 33004.1
32960.6 32922.5 32933.4 32840.9 32819.1 32770.2 32732.1 32639.6 32558 32503.6
32438.3 32432.9 32313.2 32253.4 32188.1 32150 31981.4 31883.5 31812.7 31698.5
31665.9 31519 31317.7 31317.7 31252.4 31083.8 30996.8 30730.2 30550.7 30458.2
30256.9 30104.6 29925.1 29800 29549.7 29375.7 28967.7 28967.7 28505.3 28227.8
27972.1 27673 27439 27069.1 26753.6 26394.6 26062.7 25241.3 24773.5 24311.1
23788.8 23288.4 22679.1 22048.1 21384.4 20677.2 19866.6 19050.7 17201.1 16183.8
15079.5 14089.4 12860 11962.4 10787.4 9906.1 8731.1 6663.9 6663.9 4863.3
4199.6 3568.6 3176.9 2774.4 2573.1 2257.6 2148.8 1925.7 1729.9 1686.4
1577.6 1539.5 1452.5 1414.4 1343.7 1305.6 1251.2 1213.1 1164.1 1088
1060.8 1028.1 1000.9 979.2 962.9 941.1 930.2 913.9 930.2 930.2
946.5 941.1 941.1 941.1 952 946.5 941.1 946.5 919.3 908.5
908.5 897.6 897.6 908.5 919.3 979.2 1006.4 1115.2 1136.9 1158.7
1175 1180.5 1109.7 1044.5 973.7 908.5 816 816 810.6 810.6
788.8 767 701.8 669.1 652.8 636.5 620.2 587.5 560.3 533.1
467.8 429.8 369.9 326.4 299.2 255.7 217.6 179.5 146.9 125.1
103.4 38.1 27.2 16.3 5.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33345.2 33345.2 33297.8 33281.5 33325 33325 33281.5 33281.5 33314.2 33303.3
33303.3 33303.3 33292.4 33330.5 33330.5 33287 33287 33330.5 33314.2 33308.7
33319.6 33319.6 33319.6 33330.5 33303.3 33303.3 33352.2 33352.2 33319.6 33335.9
33346.8 33341.4 33346.8 33341.4 33330.5 33368.6 33368.6 33330.5 33330.5 33368.6
33357.7 33357.7 33357.7 33352.2 33357.7 33374 33341.4 33341.4 33384.9 33357.7
33346.8 33352.2 33357.7 33352.2 33363.1 33325 33325 33368.6 33368.6 33325.1
33325.1 33335.9 33303.3 33308.7 33265.2 33265.2 33259.8 33259.8 33161.8 33161.8
33140.1 33047.6 33047.6 32944.2 32933.4 32824.6 32830 32634.2 32634.2 32487.3
32275.1 32242.5 32024.9 31997.7 31731.1 31703.9 31323.1 31323.1 30942.4 30942.4
30425.6 30023 29914.2 29446.4 29304.9 28820.8 28657.6 28004.8 28004.8 27237.8
27237.8 26476.2 25883.2 25594.9 24991.1 24659.2 23690.9 23690.9 22657.3 22657.3
21634.6 21036.2 20541.2 19980.9 19480.4 18936.4 18414.2 17337.1 17337.1 16292.6
16292.6 15215.5 14791.2 14181.9 13763 13137.4 12734.9 12120.2 11130.1 11130.1
10150.9 9802.8 9237 8916.1 8372.1 8067.4 7550.6 6805.4 6805.4 6103.6
6103.6 5450.8 5249.5 4836.1 4662 4264.9 4112.6 3726.4 3220.4 3220.4
2763.5 2763.5 2350.1 2279.3 1985.6 1914.9 1653.7 1615.7 1381.7 1131.5
1131.5 919.3 897.6 734.4 718.1 576.6 565.8 451.5 342.7 342.7
261.1 261.1 185 185 146.9 146.9 103.4 103.4 70.7 43.5
43.5 27.2 27.2 10.9 10.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33345.2 33345.2 33477.4 33499.1 33499.1 33482.8 33482.8 33450.2 33461 33455.6
33439.3 33384.9 33395.8 33384.9 33314.2 33314.2 33259.8 33259.8 33227.1 33199.9
33140.1 33134.7 33107.4 33058.5 32998.6 32922.5 32879 32851.8 32791.9 32715.8
32704.9 32666.8 32666.8 32509.1 32405.7 32405.7 32286 32177.2 32106.5 32046.7
32046.7 31948.7 31774.7 31693.1 31616.9 31388.4 31388.4 31160 31160 30915.2
30741.1 30588.8 30436.4 30300.4 30093.7 29919.7 29555.2 29555.2 29136.3 28848
28619.5 28314.9 28102.7 27738.2 27482.6 26818.9 26818.9 26046.4 26046.4 25154.3
24506.9 24164.2 23391.7 22972.8 22091.6 21661.8 20127.8 20127.8 18463.1 18463.1
15030.5 15030.5 14269 14269 13404 12310.6 10390.3 9345.8 8654.9 7757.3
7300.4 6076.4 6076.4 4988.4 4988.4 3938.5 3100.8 2964.8 2360.9 2252.1
1865.9 1865.9 1686.4 1621.1 1468.8 1468.8 1365.4 1316.5 1278.4 1240.3
1207.7 1142.4 1142.4 1077.1 1077.1 1028.1 1028.1 984.6 957.4 962.9
946.5 935.7 913.9 913.9 903 903 892.1 892.1 892.1 886.7
886.7 924.8 924.8 1011.8 1011.8 1098.9 1098.9 1142.4 1164.1 1104.3
1115.2 1049.9 995.5 995.5 979.2 979.2 946.5 946.5 968.3 1000.9
973.7 870.4 843.2 734.4 734.4 658.2 631 598.4 560.3 505.9
484.2 451.5 386.2 386.2 326.4 326.4 266.6 266.6 195.8 152.3
146.9 97.9 97.9 65.3 65.3 38.1 10.9 10.9 10.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33345.2 33345.2 33270.6 33221.7 33221.7 33167.3 33167.3 33118.3 33118.3 33025.9
33025.9 32966 32797.4 32797.4 32704.9 32704.9 32552.6 32552.6 32362.2 32362.2
32215.3 31948.7 31948.7 31763.8 31763.8 31508.1 31508.1 31448.3 31241.6 30964.1
30964.1 30616 30289.6 30289.6 29876.1 29876.1 29462.7 29462.7 29000.3 29000.3
28467.2 28467.2 27939.5 27286.7 27286.7 26623 26623 25877.8 25877.8 25050.9
25050.9 24186 23179.6 23179.6 22140.5 22140.5 20954.6 20954.6 19670.8 19670.8
18278.2 18278.2 16700.6 14965.3 14965.3 13066.7 13066.7 11124.7 11124.7 9101
9101 7197 7197 5559.6 4237.7 4237.7 3225.9 3225.9 2524.1 2524.1
2132.5 2132.5 1882.2 1746.2 1746.2 1653.7 1653.7 1593.9 1593.9 1544.9
1544.9 1534.1 1534.1 1506.9 1479.7 1479.7 1468.8 1468.8 1468.8 1468.8
1485.1 1485.1 1501.4 1490.5 1501.4 1452.5 1452.5 1392.6 1392.6 1332.8
1332.8 1289.3 1267.5 1245.7 1218.5 1218.5 1191.3 1191.3 1169.6 1169.6
1142.4 1142.4 1126.1 1126.1 1093.4 1060.8 1060.8 1033.6 1033.6 984.6
984.6 946.5 946.5 913.9 892.1 892.1 854.1 854.1 826.9 826.9
794.2 794.2 734.4 734.4 674.6 636.5 636.5 571.2 571.2 500.5
500.5 440.6 440.6 402.6 402.6 348.2 255.7 255.7 217.6 217.6
185 185 125.1 125.1 87 70.7 70.7 43.5 43.5 27.2
27.2 16.3 16.3 10.9 10.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33345.2 33345.2 33444.7 33444.7 33379.4 33390.3 33319.6 33319.6 33216.3 33216.3
33091.1 33015 32944.2 32775.6 32775.6 32596.1 32596.1 32389.4 32389.4 32155.5
32014 31818.2 31638.7 31638.7 31339.5 31165.4 30969.6 30795.5 30594.2 30382
30180.8 29723.8 29468.1 29228.8 28924.1 28646.7 28347.5 28070.1 27711 27395.5
27020.2 26677.4 25883.2 25415.4 25007.4 24512.3 24088 23506 23032.7 22418
21912.1 20655.4 20655.4 19246.5 18316.3 17701.5 16657.1 15966.2 14861.9 14143.8
13055.8 12267.1 10374 9449.2 8589.7 7779.1 6925 6261.4 5478 5053.7
4330.2 4074.5 3405.4 2698.2 2605.7 2235.8 2176 1980.1 1936.6 1838.7
1838.7 1773.4 1762.5 1762.5 1751.7 1751.7 1746.2 1729.9 1729.9 1697.3
1708.1 1664.6 1670.1 1642.9 1626.5 1604.8 1599.3 1566.7 1555.8 1523.2
1523.2 1523.2 1501.4 1496 1463.3 1441.6 1436.1 1419.8 1414.4 1403.5
1387.2 1370.9 1360 1332.8 1332.8 1300.1 1289.3 1262.1 1251.2 1224
1218.5 1207.7 1180.5 1175 1158.7 1158.7 1142.4 1109.7 1077.1 1060.8
1039 1017.3 1011.8 995.5 979.2 946.5 935.7 908.5 897.6 881.3
870.4 854.1 832.3 810.6 723.5 669.1 652.8 636.5 538.6 505.9
429.8 424.3 397.1 369.9 353.6 293.8 282.9 250.2 239.4 195.8
168.6 141.4 125.1 114.2 76.2 76.2 49 38.1 32.6 27.2
21.8 21.8 10.9 10.9 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33345.2 33345.2 33167.3 33096.6 33047.6 33047.6 33015 33031.3 32927.9 32933.4
32530.8 32552.6 32552.6 32536.3 32536.3 32530.8 32389.4 32362.2 32177.2 32177.2
31986.8 31986.8 31747.5 31747.5 31529.9 31323.2 31241.6 31045.7 30980.4 30654
30654 30295 30295 30180.8 29936 29495.3 29190.7 29049.3 28532.5 28532.5
27977.6 27977.6 27384.6 27384.6 26704.6 25469.8 25214.1 25214.1 24898.6 24572.2
24572.2 23658.3 23049 22630.1 21971.9 21536.7 20813.2 19529.4 19529.4 18136.7
17516.6 16591.8 15900.9 14987 14209.1 13360.5 11668.7 11668.7 9922.4 8725.7
8176.2 6968.6 6582.3 5494.3 5287.6 4319.3 4205.1 3274.8 3274.8 2556.8
2165.1 2154.2 1925.7 1920.3 1784.3 1773.4 1691.8 1615.7 1610.2 1610.2
1555.8 1539.5 1544.9 1534.1 1539.5 1528.6 1534.1 1523.2 1523.2 1506.9
1517.7 1485.1 1501.4 1468.8 1474.2 1457.9 1447 1430.7 1381.7 1381.7
1305.6 1278.4 1262.1 1245.7 1245.7 1240.3 1234.9 1218.5 1213.1 1175
1158.7 1136.9 1136.9 1115.2 1093.4 1066.2 1060.8 1044.5 1022.7 1022.7
995.5 962.9 946.5 924.8 897.6 886.7 864.9 854.1 826.9 799.7
799.7 756.2 734.4 712.6 680 625.6 609.3 554.9 500.5 500.5
467.8 446.1 424.3 408 359 321 288.3 255.7 217.6 201.3
201.3 168.6 141.4 136 92.5 87 70.7 59.8 49 49
32.6 32.6 21.8 16.3 16.3 5.4 5.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33345.2 33345.2 33374 33368.6 33390.3 33368.6 33341.4 33330.5 33297.8 33330.5
33265.2 33248.9 33232.6 33243.4 33167.3 33167.3 33112.9 33058.5 33074.8 33004.1
32960.6 32922.5 32933.4 32840.9 32819.1 32770.2 32732.1 32639.6 32558 32503.6
32438.3 32432.9 32313.2 32253.4 32188.1 32150 31981.4 31883.5 31812.7 31698.5
31665.9 31519 31317.7 31317.7 31252.4 31083.8 30996.8 30730.2 30550.7 30458.2
30256.9 30104.6 29925.1 29800 29549.7 29375.7 28967.7 28967.7 28505.3 28227.8
27972.1 27673 27439 27069.1 26753.6 26394.6 26062.7 25241.3 24773.5 24311.1
23788.8 23288.4 22679.1 22048.1 21384.4 20677.2 19866.6 19050.7 17201.1 16183.8
15079.5 14089.4 12860 11962.4 10787.4 9906.1 8731.1 6663.9 6663.9 4863.3
4199.6 3568.6 3176.9 2774.4 2573.1 2257.6 2148.8 1925.7 1729.9 1686.4
1577.6 1539.5 1452.5 1414.4 1343.7 1305.6 1251.2 1213.1 1164.1 1088
1060.8 1028.1 1000.9 979.2 962.9 941.1 930.2 913.9 930.2 930.2
946.5 941.1 941.1 941.1 952 946.5 941.1 946.5 919.3 908.5
908.5 897.6 897.6 908.5 919.3 979.2 1006.4 1115.2 1136.9 1158.7
1175 1180.5 1109.7 1044.5 973.7 908.5 816 816 810.6 810.6
788.8 767 701.8 669.1 652.8 636.5 620.2 587.5 560.3 533.1
467.8 429.8 369.9 326.4 299.2 255.7 217.6 179.5 146.9 125.1
103.4 38.1 27.2 16.3 5.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33345.2 33345.2 33297.8 33281.5 33325 33325 33281.5 33281.5 33314.2 33303.3
33303.3 33303.3 33292.4 33330.5 33330.5 33287 33287 33330.5 33314.2 33308.7
33319.6 33319.6 33319.6 33330.5 33303.3 33303.3 33352.2 33352.2 33319.6 33335.9
33346.8 33341.4 33346.8 33341.4 33330.5 33368.6 33368.6 33330.5 33330.5 33368.6
33357.7 33357.7 33357.7 33352.2 33357.7 33374 33341.4 33341.4 33384.9 33357.7
33346.8 33352.2 33357.7 33352.2 33363.1 33325 33325 33368.6 33368.6 33325.1
33325.1 33335.9 33303.3 33308.7 33265.2 33265.2 33259.8 33259.8 33161.8 33161.8
33140.1 33047.6 33047.6 32944.2 32933.4 32824.6 32830 32634.2 32634.2 32487.3
32275.1 32242.5 32024.9 31997.7 31731.1 31703.9 31323.1 31323.1 30942.4 30942.4
30425.6 30023 29914.2 29446.4 29304.9 28820.8 28657.6 28004.8 28004.8 27237.8
27237.8 26476.2 25883.2 25594.9 24991.1 24659.2 23690.9 23690.9 22657.3 22657.3
21634.6 21036.2 20541.2 19980.9 19480.4 18936.4 18414.2 17337.1 17337.1 16292.6
16292.6 15215.5 14791.2 14181.9 13763 13137.4 12734.9 12120.2 11130.1 11130.1
10150.9 9802.8 9237 8916.1 8372.1 8067.4 7550.6 6805.4 6805.4 6103.6
6103.6 5450.8 5249.5 4836.1 4662 4264.9 4112.6 3726.4 3220.4 3220.4
2763.5 2763.5 2350.1 2279.3 1985.6 1914.9 1653.7 1615.7 1381.7 1131.5
1131.5 919.3 897.6 734.4 718.1 576.6 565.8 451.5 342.7 342.7
261.1 261.1 185 185 146.9 146.9 103.4 103.4 70.7 43.5
43.5 27.2 27.2 10.9 10.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
